The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
CN-99-421
Rack Attach, Powder Coat, Black
Specifications
Enterprise Product Type
Custom
Material
Zinc Alloy
Finish
Powder Coat
Class
RA - Rack Attach
The Southco ultra thin RA rack attach offers intuitive pull to release mechanism and carries weight for at least 50 Kg on one side.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.