96-50-300-11
Lift-Off Hinge, Concealed Mount, Glass Filled Nylon, Black
Min. Outer Panel Thickness (mm) | 0.00 |
---|---|
Actuator Type | Cylinder Lock |
Hinge Style | In-line Knuckle Style |
Latching Points | Single or Three - Point |
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
Write Your Own Review