1-H11-043-200
Quarter-Turn Cam Latch, Ajustable, Wing knob, Sealed, Plastic, Black
Material | Nylon, Zinc Alloy |
---|---|
Color/Appearance | Black |
Grip Type | Adjustable |
Mounting Hole | 19.6 mm (.77) |
Class | Unikey Adjustable Grip Cam Latches |
These latches deliver affordable simplicity – including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. The adjustability of the cam allows for variations in panel and frame dimensions as well as gasket compression. The ramped cams provide a snug fit to minimize vibration and rattles
Write Your Own Review