01-10-701-51
Flush Cam Latch, Right or Left, Three-point latching. Latching, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Installation | Snap-in |
Operation | Right or Left |
Latching Points | Three-point latching. |
Class | 01 - Flush Cup Cam Latches |
Dress up the look of your enclosure with these attractive, flush-mounted style latches. Recessed round cup keeps latch actuator handle from protruding above panel surface. Low-profile latch mechanism inside of cabinet door provides versatile mounting options and multi-point latching installation
Write Your Own Review