LJ-15CT9000

LOCKWELL® Pin, Two Ball Detent - Precision, T-Handle, 23.750 mm Shank Dia., 228.6 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 228.60
Actuation Two Ball Detent - Precision
Handle Style T-Handle
Length 228.60
Shank Diameter 23.8 mm (0.938 in)
Class LA/LJ - LOCKWELL® Aerospace/Military Detent Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Two Ball Detent - Precision, T-Handle, 23.750 mm Shank Dia., 228.6 mm Grip, Stainless Steel, Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.