E5-1-035-010

Quarter-Turn Cam Latch, 8 mm Triangle Recess, 0 mm (.00 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Sealed No
Grip Type Fixed
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Maximum (mm) 2.00
Profile Low Profile
Actuator Type Cylinder Lock
Compliance Specification Fire - EN45545
Latching Points Single or Three - Point
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 8 mm Triangle Recess, 0 mm (.00 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.