C20-432-D00

Multipoint Latch, Reversible, 8mm Triangle, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Nylon, Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Head Style 8 mm Triangle
Latching Points Two - Point
Class Unikey Handle and Tool Actuated Multipoint Systems
Write Your Own Review
You're reviewing:Multipoint Latch, Reversible, 8mm Triangle, Sealed, Zinc Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Please use this file for information on how to properly order this (and accompanying, if applicable) parts :