AV-D25-2T095F-76

Monitor Mount, Tilt, Without Mounting Plate, Aluminum Alloy,Powder Coat, White

Request a Quote
Specifications
Max Display Load 10.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance White
Display Motion Tilt
Tilt Torque - Forward (Nm) 10.70
Tilt Torque - Reverse (Nm) 7.80
Class AV - Tilt Monitor Mount (T Series)
Mounting Plate Without Mounting Plate

Southco’s Tilt Monitor Mount (T Series) provides integrated positioning technology with a tilt-only feature to suit different users and lighting conditions. The mount can be tilted at various angles with minimal operating effort for precise positioning. Designed with or without a fully enclosed counterbalance spring, the T Series delivers effortless positioning and ease of cleaning. The T Series features proven integrated technology that eliminates the need for constant maintenance and readjustment.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt, Without Mounting Plate, Aluminum Alloy,Powder Coat, White

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.