38-108-28-16

Drive Rivet, Universal Head, 3.2 mm (0.125 in)

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Color/Appearance Bright
Head Style Universal Head
Pin Material Aluminum Alloy
Shank Diameter 3.2 mm (0.125 in)
Class 10/38 - Drive Rivets

Create high-strength permanent bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation with just a hammer make Drive Rivets a great choice for field work.

Write Your Own Review
You're reviewing:Drive Rivet, Universal Head, 3.2 mm (0.125 in)

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.